??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Series
205
Shaft Size
15/16 Inch
Part No.
131739
Description
F2B-SXV-015
Lubrication Feature
RE-LUBE
Weight
1.6 lbs
A
1.22 Inch
B
4.88 Inch
C
1.51 Inch
D
3.89 Inch
Bolt Diameter
7/16 Inch
H
0.52 Inch
J
0.56 Inch
L
1.50 Inch
M
2.75 Inch
N
1.44 Inch
Stáhnout CAD model
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.